![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Under voltage release for motor starter 230V AC MZ528N
EAN
3250614565144
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules1
Main electrical features
-
Rated operational voltage Ue230 V
-
Type of supply voltageAC
-
Frequency50 Hz
Voltage
-
Rated insulation voltage6000 V
-
DC control voltage0 V
-
Command voltage AC230 V
-
Rated operational voltage in DC0 V
Dimensions
-
Depth of installed product68 mm
-
Width of installed product17.5 mm
Power
-
Inrush power absorbed5 VA
-
Total power loss under IN0.5 W
-
Power loss per pole at In0.5 W
Tripping
-
Performance voltage / Tripping at Ue35 / 70 %
Connection
-
Connection cross-sect. flexible conductor2,5mm²
-
Connection cross-sect. rigid cable2,5mm²
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-25…55 °C
-
Altitude2000 m
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for MZ528N
Declaration
PDF118 KBEU Declaration of conformity for MZ528N
Declaration
PDF433 KBEU Declaration of conformity for MZ528N
PDF442 KBEU Declaration of conformity for MZ528N
Declaration Of Conformity
PDF426 KB -
ProductEnvironmentProfile
Product environmental profile for MZ528N
PDF322 KB -
ProductROHS
Pollutant guidelines for MZ528N
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for MZ528N
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation