Auxiliary contact on the front for motor starter 1C MZ522N

EAN
3250614565113
Packaging
1 Piece

Technical properties

Architecture
  • Maximum poles of the main device
    3
Configuration
  • Number of modules
    0
Main electrical features
  • Rated operational voltage Ue
    220 / 500 V
  • Type of supply voltage
    AC
  • Frequency
    40/60 Hz
Voltage
  • Rated insulation voltage
    690 V
  • Rated impulse withstand voltage
    4000 V
  • Rated operational voltage in DC
    24 / 220 V
Electric current
  • Acceptable current rating with AC1
    1 A
  • Simulation fault current
    No
  • Maximum current
    25 A
  • Rated current
    1 A
  • Imin = f (U = 230 V AC)
    1 A
  • Imin = f (U = 230 V DC)
    0.25 A
  • Imin=f(U=24V DC) for power circuit
    2 A
Dimensions
  • Depth of installed product
    68 mm
  • Width of installed product
    9 mm
Power
  • Total power loss under IN
    0.01 W
  • Power loss per pole at In
    0.01 W
Endurance
  • Electric endurance in number of cycles
    100000
  • Number of mechanical operations
    100000
Installation, mounting
  • Tightening torque
    1,3Nm
  • Factory fitted
    No
Connection
  • Connection cross-sect. flexible conductor
    2,5mm²
  • Connection cross-sect. rigid cable
    2,5mm²
  • Type of contacts
    1NO
Accessories included
  • Type of accessory
    Auxiliary signal switch
Equipment
  • Number of auxiliary contacts as normally closed contact
    0
  • Number of auxiliary contacts as normally open contact
    1
  • Number of auxiliary contacts as change-over contact
    0
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    1
  • Quantity of INV contacts
    0
  • Number of auxiliary contacts as fault signal
    0
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Operating temperature
    -25…55 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Altitude
    2000 m
  • Air humidity protection
    95% / 80°C
  • Storage/transport temperature
    -25…80 °C