Over voltage release 230V AC MZ212

EAN
3250614562129
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    1
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Microcut resistance
    70 ms
  • Rated operational voltage in DC
    0 V
Dimensions
  • Depth of installed product
    68 mm
  • Height of installed product
    87 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    0.7 W
Tripping
  • Time of response when opening
    7 s
  • Performance voltage / Tripping at Ue
    110 / 180 %
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    10000
Installation, mounting
  • Tightening torque
    1,2Nm
Connection
  • Connection cross-sect. flexible conductor
    6mm²
  • Connection cross-sect. rigid cable
    10mm²
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…60 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Air humidity protection
    85%
  • Storage/transport temperature
    -25…80 °C