![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Magnetic MCB 3P 25kA 1.60A 400V access. indicator IEC 947-2 MMN302
EAN
3250614440137
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionwithout neutral
-
Number of protected poles3
-
Number of poles3 P
-
Type of pole3 P
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules3
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6000 V
Electric current
-
Rated current1.6 A
-
Magnetic regulating currrent12 In
-
Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-225 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-23 kA
-
Rated service breaking capacity Ics AC according IEC 60947-275 %
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-225 kA
Electric current / temperature
-
Rating current 30°C1.73 A
-
Rating current 35°C1.66 A
-
Rating current 40°C1.6 A
-
Rating current 45°C1.54 A
-
Rating current 50°C1.47 A
-
Rating current 55°C1.41 A
-
Rating current 60°C1.34 A
-
Rating current 70°C1.22 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
-
Correction factor of magnetic tripping with 100 Hz1.1
-
Correction factor of magnetic tripping with 200 Hz1.2
-
Correction factor of magnetic tripping with 400 Hz1.5
-
Correction factor of magnetic tripping with 60 Hz1
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product52.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Maximum power loss per pole according to the product standard3 W
-
Total power loss under IN0.33 W
-
Power loss per pole at In0.12 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesplastic
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section of input and output with screws, for massive conductors1 / 35 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 25 mm²
Standards
-
Standard textEN 60898-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-25…70 °C
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for MMN302
Declaration
PDF689 KBEU Declaration of conformity for MMN302
PDF812 KBEU Declaration of conformity for MMN302
Declaration
PDF329 KBEU Declaration of conformity for MMN302
PDF789 KBEU Declaration of conformity for MMN302
Declaration
PDF710 KB -
ProductEnvironmentProfile
Product environmental profile for MMN302
PDF432 KB
More documentation