
Magnetic MCB 3P 25kA 1.25A 400V access. indicator IEC 947-2 MMN301
EAN
3250614440120
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionwithout neutral
-
Number of protected poles3
-
Number of poles3 P
-
Type of pole3 P
-
CurveNA
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules3
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6000 V
Electric current
-
Rated current1.25 A
-
Magnetic regulating currrent12 In
-
Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-225 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-23 kA
-
Rated service breaking capacity Ics AC according IEC 60947-275 %
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-225 kA
Electric current / temperature
-
Rating current 30°C1.35 A
-
Rating current 35°C1.3 A
-
Rating current 40°C1.25 A
-
Rating current 45°C1.2 A
-
Rating current 50°C1.15 A
-
Rating current 55°C1.1 A
-
Rating current 60°C1.05 A
-
Rating current 70°C0.95 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
-
Correction factor of magnetic tripping with 100 Hz1.1
-
Correction factor of magnetic tripping with 200 Hz1.2
-
Correction factor of magnetic tripping with 400 Hz1.5
-
Correction factor of magnetic tripping with 60 Hz1
Dimensions
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product52.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Maximum power loss per pole according to the product standard3 W
-
Total power loss under IN2.3 W
-
Power loss per pole at In0.77 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesplastic
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section of input and output with screws, for massive conductors1 / 35 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 25 mm²
-
Type of connectionwith screw
Standards
-
Standard textEN 60898-1
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionfor all climates
-
Storage/transport temperature-25…80 °C
Identification
-
Aesthetic for B.G. Protection devicesPD
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for MMN301
Declaration
PDF329 KBEU Declaration of conformity for MMN301
Declaration
PDF689 KBEU Declaration of conformity for MMN301
UKCA Declaration of Conformity
PDF653 KBEU Declaration of conformity for MMN301
Declaration
PDF710 KBEU Declaration of conformity for MMN301
EU Declaration of Conformity
PDF650 KB -
ProductEnvironmentProfile
Product environmental profile for MMN301
PDF432 KB
More documentation