endcap halogen free for trunking system LFxxx 60x110mm pure white M66839010

EAN
4012740856515
Packaging
1 Piece

Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    LF
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    60 mm
  • Trunking width
    110 mm
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…90 °C
temperatur
  • Ambient temperature
    -30…90 °C