
external corner halogen free for trunking system LFxxx 60x110mm pure white M66829010
EAN
4012740866507
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height60 mm
-
Trunking width110 mm
-
Measure a70 mm
Cover, door
-
Lid with softlip-
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…90 °C
temperatur
-
Ambient temperature-30…90 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M66829010
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for M66829010
PDF227 KB -
ProductROHS
Pollutant guidelines for M66829010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M66829010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation