![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
T and X piece, LF 60060, grey M54467030
EAN
4012740108805
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Dimensions
-
Trunking height60 mm
-
Trunking width57 mm
-
Measure a170 mm
Cover, door
-
Lid with softlip-
Materials
-
Colourstone grey
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for M54467030
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for M54467030
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KBEU Declaration of conformity for M54467030
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductEnvironmentProfile
Product environmental profile for M54467030
PDF450 KB -
ProductROHS
Pollutant guidelines for M54467030
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M54467030
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation