Fuse carrier 1P+N 50A 690V L51 3M LR612
EAN
3250614186103
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles2 P
-
Type of pole1P+N
Configuration
-
Number of modules3
Electric current
-
Rated current50 A
Fuse
-
CharactFusegG ; aM
Dimensions
-
Depth of installed product93 mm
-
Height of installed product107 mm
-
Width of installed product52.5 mm
Power
-
Total power loss under IN8.3 W
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-5…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for LR612
Declaration
PDF126 KBEU Declaration of conformity for LR612
Declaration
PDF894 KB -
ProductROHS
Pollutant guidelines for LR612
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LR612
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation