Trunking LFS made of steel 30x45mm in galvanized LFS300450VERZ

EAN
4012740290937
Packaging
32 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    Couplers as separate reference
Dimensions
  • Trunking height
    30 mm
  • Length
    2000 mm
  • Trunking width
    45 mm
  • Distance bottom-punch along trunking-direction
    200 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
  • Maximum number of cables (Ø 11 mm, 50% fill)
    4
Cover, door
  • Lid shape
    loose
Materials
  • Colour
    zinc coated
  • Material group
    steel
  • Type of surface treatment
    Galvanised
  • Transparent
    No
Cable
  • Internal/useful cross section
    970 mm²
Equipment
  • Compartment quantity
    1
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK08
Use conditions
  • Operating temperature
    -5…90 °C