Mini flexible trunking on roll with adhesive tape LFR 15x15mm PVC in pure white LFR1501509010T2
EAN
4012740837613
Packaging
20 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height15 mm
-
Length20000 mm
-
Trunking width15 mm
-
Distance bottom-punch along trunking-direction125 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)1
Cover, door
-
Lid shapehinge
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section256 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators0
-
Compartment quantity1
-
Cable retainers per meter0
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
Downloads
More documentation