![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
adjustable. internal corner LF/LFF60090 grey LFF600947030
EAN
4012740868273
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height60 mm
-
Trunking width90 mm
-
Measure a135 mm
Cover, door
-
Lid with softlipNo
Materials
-
Colourstone grey
-
RAL colourRAL 7030 - Stone grey
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range83 / 97 °
Accessories included
-
Accessory configurationMoulded
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for LFF600947030
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFF600947030
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KBEU Declaration of conformity for LFF600947030
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductEnvironmentProfile
Product environmental profile for LFF600947030
PDF434 KB -
ProductROHS
Pollutant guidelines for LFF600947030
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for LFF600947030
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation