![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Flat corner LF/LFF40090 grey LFF400957030
EAN
4012740868051
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Dimensions
-
Trunking height40 mm
-
Trunking width90 mm
-
Measure a128 mm
Cover, door
-
Lid with softlipNo
Materials
-
Colourstone grey
-
MaterialPC-ABS
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for LFF400957030
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFF400957030
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KBEU Declaration of conformity for LFF400957030
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductROHS
Pollutant guidelines for LFF400957030
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for LFF400957030
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation