adjustable internal corner LF/LFF40090 grey LFF400947030

EAN
4012740868037
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Clipped
Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    40 mm
  • Trunking width
    90 mm
  • Measure a
    115 mm
Cover, door
  • Lid with softlip
    No
Materials
  • Colour
    stone grey
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    83 / 97 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…60 °C