Flat corner LF/LFF40060 grey LFF400657030

EAN
4012740899581
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Clipped
Configuration
  • Antibacterial treatment
    No
Dimensions
  • Trunking height
    40 mm
  • Trunking width
    57 mm
  • Measure a
    95 mm
Cover, door
  • Lid with softlip
    No
Materials
  • Colour
    stone grey
  • Material
    ABS
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Moulded
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…60 °C