Industrial fuse-links 14x51 aM 50A LF450M

EAN
3250614062247
Packaging
10 PCEs

Technical properties

Functions
  • Release characteristic fuses
    Time-lag
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    120 kA
  • Rated operational voltage Ue
    400 V
  • Type of supply voltage
    AC
Electric current
  • Rated current
    50 A
  • Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2
    120 kA
Fuse
  • CharactFuse
    gG ; aM
  • Fuse Size
    14 x 51
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    2.9 W
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes