Industrial fuse-links 14x51 gG 16A LF416G

EAN
3250614062537
Packaging
10 PCEs

Technical properties

Functions
  • Release characteristic fuses
    Fast (F)
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    80 kA
  • Rated operational voltage Ue
    690 V
  • Type of supply voltage
    AC
Electric current
  • Rated current
    16 A
  • Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2
    80 kA
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    2 W
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes