Trunking from PVC LF 20x20mm brown LF2002008014
EAN
4012740114462
Packaging
36 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height18 mm
-
Length2000 mm
-
Trunking width19 mm
-
Distance bottom-punch along trunking-direction125 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)1
-
Maximum number of cables (Ø 11 mm, 50% fill)1
Cover, door
-
Lid shapepremounted
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section228 mm²
Equipment
-
Compartment quantity1
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductTechnicalDrawing
Technical drawing for LF2002008014
Product drawing
PDF67 KB -
ProductBimStep
STEP models for LF2002008014
STP149 KB -
ProductBimDXF
DXF Models für LF2002008014
DXF365 KB -
ProductECDeclaration
EU Declaration of conformity for LF2002008014
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KB -
ProductEnvironmentProfile
Product environmental profile for LF2002008014
PDF450 KB -
ProductROHS
Pollutant guidelines for LF2002008014
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LF2002008014
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation