Trunking from PVC LF 15x15mm pure white LF1501509010
EAN
4012740327534
Packaging
44 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height15 mm
-
Length2000 mm
-
Trunking width15 mm
-
Distance bottom-punch along trunking-direction125 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)1
-
Maximum number of cables (Ø 11 mm, 50% fill)1
Cover, door
-
Lid shapepremounted
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section150 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators0
-
Compartment quantity1
-
Cable retainers per meter0
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK06
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductBimDXF
DXF Models für LF1501509010
DXF364 KB -
ProductBimStep
STEP models for LF1501509010
STP149 KB -
ProductTechnicalDrawing
Technical drawing for LF1501509010
Product drawing
PDF66 KB -
ProductECDeclaration
EU Declaration of conformity for LF1501509010
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KB -
ProductEnvironmentProfile
Product environmental profile for LF1501509010
PDF450 KB -
ProductROHS
Pollutant guidelines for LF1501509010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LF1501509010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation