T piece, FWK 90/50210, galvanized • L6956VERZ | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Specific trunking solu­tions
          • Fire resistant trunk­ings
          • tehalit.camelea specific and on measure fire resistant trunking
          • tehalit.camelea 142 x 300
          • L6956VERZ
          Image  L6956VERZ of the product Hager Africa | Hager Africa
          Image  L6956VERZ of the product Hager Africa | Hager Africa
          Image  L6956VERZ of the product Hager Africa | Hager Africa
          Image  L6956VERZ of the product Hager Africa | Hager Africa

          T piece, FWK 90/50210, galvanized

          L6956VERZ

          Image  L6956VERZ of the product Hager Africa | Hager Africa
          Image  L6956VERZ of the product Hager Africa | Hager Africa
          Image  L6956VERZ of the product Hager Africa | Hager Africa
          Image  L6956VERZ of the product Hager Africa | Hager Africa
          • Cable manage­ment

          T piece, FWK 90/50210, galvanized L6956VERZ

          EAN
          4012740184274
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Internal heigth
            49 mm
          • Trunking height
            142 mm
          • Length
            450 mm
          • Internal width
            204 mm
          • Trunking width
            300 mm
          • Measure a
            450 mm
          • Mebsure b
            500 mm
          Cover, door
          • Lid with softlip
            -
          Mater­ials
          • Material group
            steel, plaster
          Install­a­tion, mounting
          • Base punching
            With base punching
          Cable
          • Intern­al/useful cross section
            9996 mm²
          Accessories included
          • Accessory config­ur­a­tion
            Base and lid
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • certi­fic­a­tion­norm­fire­prot­duct­system
            DIN 4102-12
          • clas­si­fic­a­tion­norm­fire­prot­duct­system
            DIN 4102-12
          • Fire resist­ance class
            E 30 - E 60

          Downloads

          • Product image

            Image L6956VERZ  | Hager Africa

            Product Image L6956VERZ

          • Product certificate

            Image Certificates for L6956VERZ  | Hager Africa

            Certificates for L6956VERZ

            PDF
            885 KB
            Image Certificates for L6956VERZ  | Hager Africa

            Certificates for L6956VERZ

            PDF
            1 MB
            Image Certificates for L6956VERZ  | Hager Africa

            Certificates for L6956VERZ

            PDF
            633 KB
            Image Certificates for L6956VERZ  | Hager Africa

            Certificates for L6956VERZ

            PDF
            5 MB
            Image Certificates for L6956VERZ  | Hager Africa

            Certificates for L6956VERZ

            PDF
            123 KB
          • Declaration of conformity

            Image EU Declaration of conformity for L6956VERZ  | Hager Africa

            EU Declaration of conformity for L6956VERZ

            Declaration of conformity for FWK

            PDF
            679 KB
          • PEP document

            Image Product environmental profile for L6956VERZ  | Hager Africa

            Product environmental profile for L6956VERZ

            PDF
            432 KB
          • RoHS report

            Image Pollutant guidelines for L6956VERZ  | Hager Africa

            Pollutant guidelines for L6956VERZ

            RoHS declaration L6956VERZ (english)

            PDF
            33 KB
            Image Pollutant guidelines for L6956VERZ  | Hager Africa

            Pollutant guidelines for L6956VERZ

            REACH declaration L6956VERZ (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            5
          • 1
            FWK9502100VERZ - fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga
            FWK9502100VERZ
            fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga
          • 2
            L6664VERZ - Partition, FWK H50, galvanized
            L6664VERZ
            Partition, FWK H50, galvanized
          • 3
            L6632 - Partition, FWK H50, PVC
            L6632
            Partition, FWK H50, PVC
          • 4
            L6951VERZ - Internal corner,FWK 90/50210, galvanized
            L6951VERZ
            Internal corner, FWK 90/50210, galvanized
          • 5
            L6952VERZ - External corner,FWK 90/50210, galvanized
            L6952VERZ
            External corner, FWK 90/50210, galvanized

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group