End cap, FWK 90/50210, galvanized • L6953VERZ | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • Fire resistant trunk­ings
  • tehalit.camelea specific and on measure fire resistant trunking
  • tehalit.camelea 142 x 300
  • L6953VERZ

End cap, FWK 90/50210, galvanized

L6953VERZ

  • Cable manage­ment

End cap, FWK 90/50210, galvanized L6953VERZ

EAN
4012740150149
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Internal heigth
    49 mm
  • Trunking height
    142 mm
  • Internal width
    204 mm
  • Trunking width
    300 mm
  • Measure a
    20 mm
Mater­ials
  • Material group
    steel, plaster
Cable
  • Intern­al/useful cross section
    9996 mm²
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • certi­fic­a­tion­norm­fire­prot­duct­system
    DIN 4102-12
  • clas­si­fic­a­tion­norm­fire­prot­duct­system
    DIN 4102-12
  • Fire resist­ance class
    E 30 - E 60

Downloads

  • Product image

    Image L6953VERZ  | Hager Africa

    Product Image L6953VERZ

  • Product certificate

    Image Certificates for L6953VERZ  | Hager Africa

    Certificates for L6953VERZ

    PDF
    885 KB
    Image Certificates for L6953VERZ  | Hager Africa

    Certificates for L6953VERZ

    PDF
    1 MB
    Image Certificates for L6953VERZ  | Hager Africa

    Certificates for L6953VERZ

    PDF
    633 KB
    Image Certificates for L6953VERZ  | Hager Africa

    Certificates for L6953VERZ

    PDF
    5 MB
    Image Certificates for L6953VERZ  | Hager Africa

    Certificates for L6953VERZ

    PDF
    123 KB
  • Declaration of conformity

    Image EU Declaration of conformity for L6953VERZ  | Hager Africa

    EU Declaration of conformity for L6953VERZ

    Declaration of conformity for FWK

    PDF
    679 KB
  • PEP document

    Image Product environmental profile for L6953VERZ  | Hager Africa

    Product environmental profile for L6953VERZ

    PDF
    432 KB
  • RoHS report

    Image Pollutant guidelines for L6953VERZ  | Hager Africa

    Pollutant guidelines for L6953VERZ

    RoHS declaration L6953VERZ (english)

    PDF
    33 KB
    Image Pollutant guidelines for L6953VERZ  | Hager Africa

    Pollutant guidelines for L6953VERZ

    REACH declaration L6953VERZ (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    FWK9502100VERZ - fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga
    FWK9502100VERZ
    fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga
  • 2
    L6664VERZ - Partition, FWK H50, galvanized
    L6664VERZ
    Partition, FWK H50, galvanized
  • 3
    L6632 - Partition, FWK H50, PVC
    L6632
    Partition, FWK H50, PVC
  • 4
    L6951VERZ - Internal corner,FWK 90/50210, galvanized
    L6951VERZ
    Internal corner, FWK 90/50210, galvanized
  • 5
    L6952VERZ - External corner,FWK 90/50210, galvanized
    L6952VERZ
    External corner, FWK 90/50210, galvanized

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group