T piece, FWK 30/99260, galvanized L6876VERZ

EAN
4012740184076
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Screwed
Dimensions
  • Internal heigth
    102 mm
  • Trunking height
    142 mm
  • Length
    450 mm
  • Internal width
    259 mm
  • Trunking width
    300 mm
  • Measure a
    450 mm
  • Mebsure b
    500 mm
Cover, door
  • Lid with softlip
    -
Materials
  • Colour
    zinc coated
  • Material group
    steel, plaster
  • Type of surface treatment
    Galvanised
Installation, mounting
  • Base punching
    With base punching
Cable
  • Internal/useful cross section
    26418 mm²
Accessories included
  • Accessory configuration
    Base and lid
Safety
  • certificationnormfireprotductsystem
    DIN 4102-11
  • classificationnormfireprotductsystem
    DIN 4102-11
  • Fire resistance class
    I 90