adaption piece, FWK 30/99160 L6869
EAN
4012740150422
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Internal heigth99 mm
-
Trunking height142 mm
-
Internal width160 mm
-
Trunking width200 mm
Materials
-
Material groupplaster
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
certificationnormfireprotductsystemDIN 4102-11
-
classificationnormfireprotductsystemDIN 4102-11
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for L6869
PDF1 MBCertificates for L6869
PDF885 KBCertificates for L6869
PDF633 KB -
ProductECDeclaration
EU Declaration of conformity for L6869
Declaration of conformity for FWK
PDF679 KBEU Declaration of conformity for L6869
T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9
PDF222 KB -
ProductEnvironmentProfile
Product environmental profile for L6869
PDF520 KB -
ProductROHS
Pollutant guidelines for L6869
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for L6869
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation