Endcap for BRAP 65x130mm of aluminium natural anodized L6533ELN
EAN
4012740887861
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height65 mm
-
Trunking width130 mm
Materials
-
Material groupaluminium
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-30…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for L6533ELN
Cable Management Revit Plugin
MSI0 -
ProductROHS
Pollutant guidelines for L6533ELN
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L6533ELN
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation