Notching plier with cutting width 16 mm and maximum cutting depth 32mm L5562
EAN
4012740839310
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Material groupmixed material
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
Downloads
More documentation