L 5090 L50907035

EAN
4012740887144
Packaging
1 Piece

Technical properties

Dimensions
  • Height
    111 mm
  • Width
    111 mm
Materials
  • Colour
    light grey
  • RAL colour
    RAL 7035 - Light grey
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes