Feed-through terminal-phase , 35mm² , 1000V/125A, screw connection KXB35LH

EAN
3250613942182
Packaging
20 PCEs

Technical properties

Architecture
  • Fixing mode
    Din-Rail
Electric current
  • Rated current
    124 A
Dimensions
  • Depth of installed product
    16 mm
  • Height of installed product
    67.6 mm
  • Width of installed product
    70.6 mm
Materials
  • Colour
    stone grey
  • Colour
    dark grey
  • Material
    Polyamid (PA)
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes