Feed-through terminal-phase, 16mm² • KXA16LH | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Photo­vol­taic system
  • AC distrib­utors and protec­tion devices
  • Phase terminals
  • KXA16LH

Feed-through terminal-phase, 16mm², 1000V/71A, screw connection

KXA16LH

  • Energy distri­bu­tion

Feed-through terminal-phase, 16mm², 1000V/71A, screw connection KXA16LH

EAN
3250613942090
Packaging
50 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    71 A
Dimen­sions
  • Depth of installed product
    59.3 mm
  • Height of installed product
    57.5 mm
  • Width of installed product
    12 mm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    4 / 16mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 10mm²
  • Type of connec­tion
    with screw
Settings
  • terminal type
    Feed-­through terminal
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image KXA16LH  | Hager Africa

    Product Image KXA16LH

  • ProductECDeclaration

    Image EU Declaration of conformity for KXA16LH  | Hager Africa

    EU Declaration of conformity for KXA16LH

    Declaration

    PDF
    194 KB
    Image EU Declaration of conformity for KXA16LH  | Hager Africa

    EU Declaration of conformity for KXA16LH

    Declaration

    PDF
    265 KB
  • ProductROHS

    Image Pollutant guidelines for KXA16LH  | Hager Africa

    Pollutant guidelines for KXA16LH

    REACH declaration KXA16LH (english)

    PDF
    32 KB
    Image Pollutant guidelines for KXA16LH  | Hager Africa

    Pollutant guidelines for KXA16LH

    RoHS declaration KXA16LH (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    KXA06LH - Feed-through terminal-phase , 6mm², 1000V/41A, screw connection
    KXA06LH
    Feed-through terminal-phase , 6mm², 1000V/41A, screw connection
  • 2
    KXA10LH - Feed-through terminal -phase , 10mm² , 1000V/57A, screw connection
    KXA10LH
    Feed-through terminal -phase , 10mm² , 1000V/57A, screw connection
  • 3
    KXB35LH - Feed-through terminal-phase , 35mm² , 1000V/125A, screw connection
    KXB35LH
    Feed-through terminal-phase , 35mm² , 1000V/125A, screw connection
  • 4
    KXA02LH - Feed-through terminal -phase , 2,5mm², 800V-24A, screw connection
    KXA02LH
    Feed-through terminal -phase , 2, 5mm², 800V-24A, screw connection
  • 5
    KXA04LH - Feed-through terminal-phase , 4mm² , 800V/32A, screw connection
    KXA04LH
    Feed-through terminal-phase , 4mm² , 800V/32A, screw connection

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group