Feed-through terminal-phase, 150mm², 1000V/309A, screw connection KXB150LH

EAN
3250613941864
Packaging
10 PCEs

Technical properties

Electric current
  • Rated current
    309 A
Dimensions
  • Depth of installed product
    28 mm
  • Height of installed product
    98.6 mm
  • Width of installed product
    96 mm
Materials
  • Colour
    stone grey
  • Colour
    dark grey
  • Material
    Polyamid (PA)
Connection
  • Connection cross-sect. flexible conductor
    35 / 150mm²
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes