Earth terminal , multi tier, 4mm², screw connection KXB04EX

EAN
3250613942113
Packaging
100 PCEs

Technical properties

Architecture
  • Fixing mode
    Din-Rail
Electric current
  • Rated current
    0 A
Dimensions
  • Depth of installed product
    6.2 mm
  • Height of installed product
    63.2 mm
  • Width of installed product
    59 mm
Power
  • Total power loss under IN
    1 W
  • Dissipated energy in cable
    1 W
Materials
  • Colour
    green/yellow
  • Colour
    green
  • Material
    Polyamid (PA)
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes