Feed-through terminal-phase, 16mm², 400V/76A, screw connection KXA16L

EAN
3250613941918
Packaging
50 PCEs

Technical properties

Electric current
  • Rated current
    76 A
Dimensions
  • Depth of installed product
    12 mm
  • Height of installed product
    51.5 mm
  • Width of installed product
    58 mm
Materials
  • Colour
    stone grey
  • Colour
    dark grey
  • Material
    Polyamid (PA)
Connection
  • Connection cross-sect. flexible conductor
    1 / 16mm²
  • Terminal cross-section
    25 mm²
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes