Feed-through terminal -phase , 10mm² , 1000V/57A, screw connection KXA10LH

EAN
3250613942076
Packaging
50 PCEs

Technical properties

Electric current
  • Rated current
    57 A
Dimensions
  • Depth of installed product
    10 mm
  • Height of installed product
    55 mm
  • Width of installed product
    53.8 mm
Materials
  • Colour
    stone grey
Connection
  • Connection cross-sect. flexible conductor
    2,5 / 10mm²
  • Connection cross-sect. rigid cable
    1,5 / 10mm²
Settings
  • terminal type
    Feed-through terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes