Feed-through terminal-neutral ,6mm², 1000V/41A, screw connection KXA06NH

EAN
3250613941857
Packaging
100 PCEs

Technical properties

Electric current
  • Rated current
    41 A
Dimensions
  • Depth of installed product
    8 mm
  • Height of installed product
    53.5 mm
  • Width of installed product
    48 mm
Materials
  • Colour
    blue
Connection
  • Connection cross-sect. flexible conductor
    0,5 / 6mm²
  • Connection cross-sect. rigid cable
    0,5 / 6mm²
  • Terminal cross-section
    10 mm²
Settings
  • terminal type
    Feed-through terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes