Feed-through terminal-phase , 4mm² , 800V/32A, screw connection KXA04LH

EAN
3250613941796
Packaging
100 PCEs

Technical properties

Main electrical features
  • Rated operational voltage Ue
    800 V
Electric current
  • Rated current
    32 A
Dimensions
  • Depth of installed product
    6 mm
  • Height of installed product
    48.5 mm
  • Width of installed product
    44.5 mm
Materials
  • Colour
    stone grey
Connection
  • Connection cross section (solid-core)
    0.5 ; 6 mm²
  • Connection cross section (fine-strand)
    0.5 ; 4 mm²
  • Connection cross-sect. flexible conductor
    0,5 / 4mm²
  • Connection cross-sect. rigid cable
    0,5 / 6mm²
  • Terminal cross-section
    6 mm²
Settings
  • terminal type
    Feed-through terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes