Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection KXA02LX

EAN
3250613941994
Packaging
100 PCEs

Technical properties

Architecture
  • Fixing mode
    Din-Rail
Electric current
  • Rated current
    24 A
Dimensions
  • Depth of installed product
    5 mm
  • Height of installed product
    63.9 mm
  • Width of installed product
    65.8 mm
Materials
  • Colour
    stone grey
  • Colour
    dark grey
  • Material
    Polyamid (PA)
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes