DIN rail terminal 35-150mm², gray KR15P

EAN
3250613880354
Packaging
1 Piece

Technical properties

Main electrical features
  • Rated operational voltage Ue
    1000 V
Electric current
  • Rated current
    309 A
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    118.5 mm
  • Width of installed product
    31 mm
Materials
  • Colour
    stone grey
Connection
  • Connection cross section (solid-core)
    35 ; 150 mm²
  • Connection cross section (fine-strand)
    50 ; 150 mm²
  • Connection cross-sect. flexible conductor
    35 / 150mm²
  • Connection cross-sect. rigid cable
    35 / 150mm²
  • Conductor cross-section (flexible), with wire end sleeve
    50…150 mm²
  • Conductor cross-section (flexible), without wire end sleeve
    50…150 mm²
Settings
  • terminal type
    In-line terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -60…105 °C