DIN rail terminal 25-95mm² • KR95P | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Connec­tion
  • Blocks and terminals
  • Junc­tion blocks
  • Junc­tion terminals
  • KR95P

DIN rail terminal 95-240mm², gray

KR95P

  • Energy distri­bu­tion

DIN rail terminal 95-240mm², gray KR95P

EAN
3250613880347
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    232 A
Dimen­sions
  • Depth of installed product
    82.8 mm
  • Height of installed product
    97.6 mm
  • Width of installed product
    25 mm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    25 / 95mm²
  • Connec­tion cross-sect. rigid cable
    2,5 / 95mm²
  • Type of connec­tion
    with screw
Settings
  • terminal type
    In-line terminal
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image KR95P  | Hager Africa

    Product Image KR95P

  • ProductNotice

    Image Instruction manuals for KR95P  | Hager Africa

    Instruction manuals for KR95P

    URL
  • Installation guide

    Image Installation manuals for KR95P  | Hager Africa

    Installation manuals for KR95P

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for KR95P  | Hager Africa

    EU Declaration of conformity for KR95P

    Declaration

    PDF
    0
    Image EU Declaration of conformity for KR95P  | Hager Africa

    EU Declaration of conformity for KR95P

    Declaration

    PDF
    81 KB
  • ProductROHS

    Image Pollutant guidelines for KR95P  | Hager Africa

    Pollutant guidelines for KR95P

    RoHS declaration KR95P (english)

    PDF
    33 KB
    Image Pollutant guidelines for KR95P  | Hager Africa

    Pollutant guidelines for KR95P

    REACH declaration KR95P (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    1
  • 1
    KR15P - DIN rail terminal 35-150mm², gray
    KR15P
    DIN rail terminal 35-150mm², gray

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group