Terminal,QuickConnect,phase,26 connections KN26P

EAN
3250613849368
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    1 P
  • Type of pole
    1 P
Main electrical features
  • Nominal voltage
    230 V
Electric current
  • Rated current
    63 A
Dimensions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    105 mm
Materials
  • Copper weight of the product
    0.025 kg
  • Colour
    brown
Settings
  • terminal type
    Phase terminal
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes