Terminal,QC,L,14 connect. • KN14P | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Connec­tion
  • Quick Connect and cage terminals
  • Quick Connect and cage terminals
  • Quick Connect and cage phase
  • KN14P

Terminal,QuickConnect,phase,14 connections

KN14P

  • Energy distri­bu­tion

Terminal,QuickConnect,phase,14 connections KN14P

EAN
3250613849337
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    1 P
  • Type of pole
    1 P
Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Depth of installed product
    34 mm
  • Height of installed product
    33 mm
  • Width of installed product
    60 mm
Mater­ials
  • Copper weight of the product
    0.015 kg
Settings
  • terminal type
    Phase terminal
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image KN14P  | Hager Africa

    Product Image KN14P

  • ProductNotice

    Image Instruction manuals for KN14P  | Hager Africa

    Instruction manuals for KN14P

    Montageanleitung QC Einzelmodul

    PDF
    361 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for KN14P  | Hager Africa

    EU Declaration of conformity for KN14P

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for KN14P  | Hager Africa

    EU Declaration of conformity for KN14P

    PDF
    427 KB
    Image EU Declaration of conformity for KN14P  | Hager Africa

    EU Declaration of conformity for KN14P

    Declaration

    PDF
    217 KB
    Image EU Declaration of conformity for KN14P  | Hager Africa

    EU Declaration of conformity for KN14P

    Declaration

    PDF
    200 KB
    Image EU Declaration of conformity for KN14P  | Hager Africa

    EU Declaration of conformity for KN14P

    Declaration

    PDF
    100 KB
  • ProductROHS

    Image Pollutant guidelines for KN14P  | Hager Africa

    Pollutant guidelines for KN14P

    REACH declaration KN14P (english)

    PDF
    32 KB
    Image Pollutant guidelines for KN14P  | Hager Africa

    Pollutant guidelines for KN14P

    RoHS declaration KN14P (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    KN06P - Terminal,QucikConnect,phase,6 connections
    KN06P
    Terminal, QucikConnect, phase, 6 connections
  • 2
    KN10P - Terminal,QuickConnect,phase,10 connections
    KN10P
    Terminal, QuickConnect, phase, 10 connections
  • 3
    KN18P - Terminal,QuickConnect,phase,18 connections
    KN18P
    Terminal, QuickConnect, phase, 18 connections
  • 4
    KN22P - Terminal,QuickConnect,phase,22 connections
    KN22P
    Terminal, QuickConnect, phase, 22 connections
  • 5
    KN26P - Terminal,QuickConnect,phase,26 connections
    KN26P
    Terminal, QuickConnect, phase, 26 connections

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group