Phase terminal,gamma,7x2,5-16mm²,90A KN07P
EAN
3250613849108
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles1 P
Electric current
-
Rated current90 A
Connection
-
Type of connectionscrew
Settings
-
terminal typePhase terminal
Equipment
-
Number of outputs6
-
Number of inputs1
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductNotice
Instruction manuals for KN07P
Montageanleitung N- und Phasenklemme Gamma
PDF244 KB -
ProductECDeclaration
EU Declaration of conformity for KN07P
Declaration
PDF332 KBEU Declaration of conformity for KN07P
Declaration
PDF217 KB -
ProductROHS
Pollutant guidelines for KN07P
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for KN07P
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation