Brass terminal, 7x10mm² 6x16mm²,with mounting base, Color: blue KM13N

EAN
3250613831219
Packaging
20 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Functions
  • Suitable for fine strand conductors
    Yes
  • Suitable for fine strand conductors without cable end sleeve
    Yes
  • Suitable for extra fine-strand conductors
    Yes
  • Suitable for extra fine-strand conductors without cable end sleeve
    Yes
Electric current
  • Rated current
    60 A
Dimensions
  • Length
    85 mm
  • Width of installed product
    5 mm
Materials
  • Material
    brass
Connection
  • Type of connection
    screw
Equipment
  • Number of outputs
    12
  • Number of inputs
    1
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No