Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base, Color: blue KM10N

EAN
3250613831080
Packaging
20 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Electric current
  • Rated current
    60 A
Dimensions
  • Length
    69 mm
  • Width of installed product
    5 mm
Materials
  • Colour
    blue
Settings
  • terminal type
    Brass terminal N
Equipment
  • Number of outputs
    9
  • Number of inputs
    1
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No