Insulated busbar 3x(P+N) 80A fork 16mm² 57M KDN451E
EAN
3250613741105
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue230 / 400 V
Voltage
-
Max operating voltage400 V
Electric current
-
Rated current80 A
Dimensions
-
Length1000 mm
-
Pitch17.8 mm
Installation, mounting
-
Suitable to a device with an auxiliaryNo
Connection
-
Connection cross-sect. rigid cable16mm²
-
Suitable for product with neutral busbarYes
-
Connector typebusbar fork
Equipment
-
Number of appliances to build in54
Standards
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
InsulatedYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for KDN451E
Declaration
PDF342 KB -
ProductEnvironmentProfile
Product environmental profile for KDN451E
PDF429 KB -
ProductROHS
Pollutant guidelines for KDN451E
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for KDN451E
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation