Insulated busbar 3P 63A fork 10mm² 57M KDN363B

EAN
3250613740962
Packaging
20 PCEs

Technical properties

Architecture
  • Number of poles
    3 P
Compatibility
  • Intended for the compatible references
    Modular devices
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
Voltage
  • Max operating voltage
    400 V
Electric current
  • Rated current
    63 A
Dimensions
  • Length
    1000 mm
  • Pitch
    17.8 mm
Materials
  • Colour
    stone grey
Installation, mounting
  • Suitable to a device with an auxiliary
    No
Connection
  • Connection cross-sect. rigid cable
    10mm²
  • Suitable for product with neutral busbar
    No
  • Connector type
    busbar fork
Equipment
  • Number of connections
    57 C
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Insulated
    Yes