Insulated busbar3P+N 63A prong 10mm² 24C for MCB 1P+N 1 module KBN663A

EAN
3250613720797
Packaging
8 PCEs

Technical properties

Architecture
  • Number of poles
    4 P
Configuration
  • Number of modules
    12
Compatibility
  • Intended for the compatible references
    MCB 1P+N
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
Voltage
  • Max operating voltage
    400 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated current
    63 A
Dimensions
  • Length
    214 mm
  • Pitch
    17.8 mm
Power supply
  • Number of phases for the power supply
    3-phase
Materials
  • Colour
    stone grey
Installation, mounting
  • Suitable to a device with an auxiliary
    No
Connection
  • Suitable for product with neutral busbar
    Yes
Equipment
  • Number of appliances to build in
    3
Standards
  • European directive WEEE
    concerned
Use conditions
  • Insulated
    Yes
More documentation