Insulated busbar 3P+N prong 10mm² 48C • KBN663C | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Prong insu­lated busbars and accessories
          • Prong insu­lated busbars and accessories
          • 4 pole
          • KBN663C
          Image  KBN663C of the product Hager Africa | Hager Africa
          Image  KBN663C of the product Hager Africa | Hager Africa

          Insulated busbar3P+N 63A prong 10mm² 48C for MCB 1P+N 1 module

          KBN663C

          Image  KBN663C of the product Hager Africa | Hager Africa
          Image  KBN663C of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Insulated busbar3P+N 63A prong 10mm² 48C for MCB 1P+N 1 module KBN663C

          EAN
          3250613720803
          Packaging
          8 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            4 P
          • Type of pole
            3P+N
          Config­ur­a­tion
          • Number of modules
            24
          Compat­ib­ility
          • Intended for the compat­ible refer­ences
            MCB 1P+N
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          Voltage
          • Max oper­ating voltage
            400 V
          • Rated impulse with­stand voltage
            4 kV
          Elec­tric current
          • Rated current
            63 A
          Dimen­sions
          • Length
            428 mm
          • Pitch
            17.8 mm
          Power supply
          • Number of phases for the power supply
            3 phases
          Install­a­tion, mounting
          • Suit­able to a device with an auxil­iary
            No
          Connec­tion
          • Connec­tion cross-sect. rigid cable
            10mm²
          • Suit­able for product with neutral busbar
            Yes
          • Connector type
            busbar prong
          • Type of connec­tion
            with screw
          Equip­ment
          • Number of appli­ances to build in
            6
          Stand­ards
          • European directive WEEE
            concerned
          Use condi­tions
          • Insu­lated
            Yes

          Downloads

          • Product image

            Image KBN663C  | Hager Africa

            Product Image KBN663C

          • Declaration of conformity

            Image EU Declaration of conformity for KBN663C  | Hager Africa

            EU Declaration of conformity for KBN663C

            Declaration

            PDF
            316 KB
          • RoHS report

            Image Pollutant guidelines for KBN663C  | Hager Africa

            Pollutant guidelines for KBN663C

            RoHS declaration KBN663C (english)

            PDF
            103 KB
            Image Pollutant guidelines for KBN663C  | Hager Africa

            Pollutant guidelines for KBN663C

            REACH declaration KBN663C (english)

            PDF
            103 KB
          More documentation

          Discover more of this product range

            4
          • 1
            KB463A - Insulated busbar 3P+N 63A prong 10mm²  12M
            KB463A
            Insulated busbar 3P+N 63A prong 10mm² 12M
          • 2
            KB463C - Insulated busbar 3P+N 63A prong 10mm²  24M
            KB463C
            Insulated busbar 3P+N 63A prong 10mm² 24M
          • 3
            KB480B - Insulated busbar 3P+N 80A prong 16mm²  57M
            KB480B
            Insulated busbar 3P+N 80A prong 16mm² 57M
          • 4
            KBN663A - Insulated busbar3P+N 63A prong 10mm² 24C for MCB 1P+N 1 module
            KBN663A
            Insulated busbar3P+N 63A prong 10mm² 24C for MCB 1P+N 1 module

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group