Mini DIN rail terminal, 2,5mm²,stackable, 24A/300V, green, without mounting base K89200
EAN
3250610712276
Packaging
50 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modepluggable
Electric current
-
Rated current20 A
Dimensions
-
Depth of installed product28 mm
-
Height of installed product18 mm
-
Width of installed product6 mm
Power
-
Total power loss under IN0 W
-
Dissipated energy in cable0 W
Connection
-
Connection cross-sect. flexible conductor0,3 / 2,5mm²
-
Connection cross-sect. rigid cable0,14 / 2,5mm²
-
Terminal cross-section1.5 mm²
-
Type of connectionquick connect
Settings
-
terminal typeTerminal block
Safety
-
REACH conformYes
-
RoHS conformYes
Downloads
More documentation