Busbar terminal 1,5mm²-16mm², for 12x5mm busbars, for copper conductors K070

EAN
4010330711213
Packaging
20 PCEs

Technical properties

Electric current
  • Rated current
    65 A
Dimensions
  • Height of the busbar bars
    5 mm
  • Width of the busbars
    12 mm
  • Busbar distance
    10 mm
Connection
  • Connection cross-sect. rigid cable
    16mm²
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes