Busbar terminal 16mm²- 70mm²,for 12x10mm • K074 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, connec­tion accessories
  • Staples
  • K074

Busbar terminal 16mm²-70mm², for 12x5mm busbars, 16mm²-35mm² for 12x10mm busbars

K074

  • Energy distri­bu­tion

Busbar terminal 16mm²-70mm², for 12x5mm busbars, 16mm²-35mm² for 12x10mm busbars K074

EAN
4010330711220
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    225 A
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    16 / 70mm²
  • Connec­tion cross-sect. rigid cable
    95mm²
Settings
  • terminal type
    Busbar terminal
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image K074  | Hager Africa

    Product Image K074

  • RoHS report

    Image Pollutant guidelines for K074  | Hager Africa

    Pollutant guidelines for K074

    RoHS declaration K074 (english)

    PDF
    33 KB
    Image Pollutant guidelines for K074  | Hager Africa

    Pollutant guidelines for K074

    REACH declaration K074 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    3
  • 1
    K070 - Busbar terminal 1,5mm²-16mm², for  12x5mm busbars, for copper conductors
    K070
    Busbar terminal 1, 5mm²-16mm², for 12x5mm busbars, for copper conductors
  • 2
    K071 - Busbar terminal 2,5mm²-35mm², for  12x5mm busbars, for copper conductors
    K071
    Busbar terminal 2, 5mm²-35mm², for 12x5mm busbars, for copper conductors
  • 3
    K073 - Busbar terminal 25mm²-70mm², for 12x5mm busbars, 25mm²-50mm² for 12x10mm busbars
    K073
    Busbar terminal 25mm²-70mm², for 12x5mm busbars, 25mm²-50mm² for 12x10mm busbars

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group