Connecting clamp,universZ,2x5x4mm K010
EAN
4010330712227
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles5 P
Main electrical features
-
Nominal voltage500 V
-
Rated current32 A
Dimensions
-
Depth of installed product25 mm
-
Height of installed product18 mm
-
Width of installed product55 mm
Installation, mounting
-
Tightening torque1Nm
Connection
-
Terminal cross-section4 mm²
-
Connection cross-section of the control cable solid0.75 / 4 mm²
Settings
-
terminal typeControl terminal
Safety
-
REACH conformYes
-
RoHS conformYes
Downloads
More documentation